IESNA:LM-63-2002
[TEST]P1389374
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6635.0
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
47.3 65.5 101.9 194.7 425.8 613.3 758.9 880.8 1008.2 1155.6 1343.0 1581.4 1907.2 2462.2 3181.0 3959.9 4855.3 5474.0 
5659.6 5446.7 4960.8 4505.9 4069.1 3530.4 2303.9 1175.6 624.2 475.0 433.1 425.8 416.7 313.0 154.7 116.5 38.2 14.6 0.0 
47.3 63.7 98.3 200.2 418.6 622.4 757.0 877.2 1006.4 1166.5 1344.8 1579.6 1910.8 2429.5 3197.4 3987.2 4829.8 5452.2 
5681.5 5483.1 5002.7 4555.0 4076.4 3530.4 2358.5 1153.8 638.8 480.4 434.9 424.0 416.7 314.8 152.9 114.6 38.2 14.6 0.0 
47.3 63.7 94.6 183.8 385.8 587.8 755.2 871.7 1008.2 1164.7 1344.8 1583.2 1879.9 2298.4 3010.0 3887.1 4824.3 5490.4 
5777.9 5685.1 5277.5 4878.9 4322.1 3710.6 2722.4 1423.1 768.0 529.6 447.7 424.0 413.1 374.9 156.5 111.0 45.5 18.2 0.0 
47.3 61.9 91.0 160.1 338.5 533.2 727.9 864.4 995.4 1146.5 1335.7 1530.5 1776.1 2089.1 2629.6 3483.1 4558.6 5501.3 5907.1 
5949.0 5737.9 5486.7 5048.2 4218.3 3222.9 1903.5 1048.2 649.7 484.1 427.7 402.2 371.2 156.5 100.1 51.0 23.7 0.0 
47.3 61.9 83.7 132.8 269.3 455.0 655.1 822.6 949.9 1104.6 1263.0 1434.0 1650.6 1872.6 2167.4 2697.0 3623.2 4917.1 5881.6 
6218.3 6138.2 5959.9 5925.3 5643.2 4626.0 3000.9 1561.4 919.0 573.2 409.5 327.6 293.0 180.2 91.0 63.7 34.6 0.0 
47.3 60.1 76.4 111.0 189.3 351.2 535.0 717.0 880.8 1011.8 1166.5 1332.1 1495.9 1697.9 1921.7 2222.0 2669.7 3490.4 4900.8 
6090.9 6565.9 6502.2 6283.8 6389.4 6245.6 5486.7 3375.8 1494.1 700.6 405.8 263.9 202.0 152.9 85.5 71.0 49.1 0.0 
47.3 58.2 69.2 87.4 125.6 203.8 353.0 513.2 695.2 868.1 1020.9 1161.0 1326.6 1501.3 1679.7 1912.6 2225.6 2662.4 3301.1 
4367.6 5750.6 6731.5 7024.5 6886.2 6811.6 6822.5 6334.8 4425.8 1943.6 742.5 298.4 183.8 136.5 109.2 89.2 72.8 0.0 
47.3 54.6 61.9 71.0 87.4 112.8 162.0 253.0 391.3 545.9 706.1 886.2 1061.0 1239.3 1414.0 1605.1 1845.3 2132.8 2515.0 3037.3 
3808.9 4787.9 5974.4 7060.9 7322.9 7182.8 7024.5 6484.0 5168.3 2820.7 1213.8 402.2 191.1 145.6 118.3 101.9 0.0 
47.3 54.6 61.9 69.2 83.7 105.5 149.2 231.1 358.5 504.1 664.2 835.3 1015.5 1195.6 1374.0 1563.2 1796.2 2072.8 2447.6 2986.3 
3690.6 4624.1 5794.3 6922.6 7330.2 7197.4 6995.4 6496.7 5413.9 3139.2 1379.4 460.4 191.1 149.2 123.7 107.4 0.0 
47.3 52.8 56.4 60.1 63.7 71.0 80.1 98.3 123.7 169.2 243.9 342.1 469.5 602.4 762.5 933.6 1128.3 1383.1 1674.2 2045.5 2547.7 
3088.2 3819.8 4678.7 5823.4 6567.7 6247.4 5353.9 4098.2 2775.2 1838.0 1095.5 604.2 291.2 123.7 120.1 0.0 
47.3 49.1 51.0 51.0 51.0 51.0 51.0 51.0 51.0 54.6 58.2 65.5 74.6 89.2 105.5 132.8 171.1 232.9 325.7 467.7 669.7 891.7 1141.0 1326.6 
1485.0 1794.3 2262.0 2476.8 2229.3 1754.3 1279.3 909.9 569.6 214.7 32.8 10.9 0.0 
47.3 49.1 49.1 47.3 47.3 45.5 43.7 41.9 41.9 41.9 41.9 41.9 43.7 45.5 49.1 52.8 61.9 78.3 109.2 158.3 229.3 285.7 287.5 232.9 
198.4 256.6 420.4 620.6 642.4 480.4 262.1 125.6 51.0 20.0 9.1 5.5 0.0 
47.3 47.3 45.5 43.7 41.9 41.9 38.2 36.4 34.6 34.6 34.6 32.8 32.8 30.9 30.9 30.9 32.8 36.4 47.3 71.0 94.6 96.5 60.1 38.2 27.3 23.7 
20.0 20.0 18.2 16.4 14.6 9.1 7.3 7.3 5.5 5.5 0.0 
47.3 45.5 41.9 38.2 36.4 36.4 32.8 30.9 27.3 23.7 21.8 20.0 18.2 16.4 12.7 10.9 9.1 7.3 7.3 7.3 5.5 3.6 3.6 1.8 1.8 1.8 3.6 3.6 1.8 3.6 3.6 3.6 3.6 
3.6 5.5 5.5 0.0 
47.3 41.9 38.2 34.6 32.8 29.1 25.5 20.0 16.4 14.6 10.9 9.1 5.5 5.5 3.6 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 1.8 3.6 3.6 
3.6 0.0 
47.3 40.0 34.6 30.9 29.1 23.7 20.0 14.6 10.9 7.3 5.5 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 3.6 3.6 
0.0 
47.3 38.2 32.8 29.1 25.5 20.0 14.6 10.9 7.3 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 1.8 
0.0 
47.3 38.2 32.8 27.3 23.7 18.2 12.7 9.1 5.5 3.6 1.8 0.0 0.0 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 
0.0 
47.3 38.2 32.8 27.3 21.8 18.2 10.9 7.3 5.5 1.8 0.0 0.0 3.6 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 
0.0 
47.3 38.2 32.8 27.3 21.8 18.2 12.7 9.1 5.5 1.8 0.0 5.5 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
47.3 38.2 32.8 27.3 23.7 18.2 12.7 9.1 7.3 3.6 3.6 5.5 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 0.0 
0.0 
47.3 38.2 32.8 27.3 21.8 18.2 12.7 9.1 7.3 3.6 3.6 7.3 3.6 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 
0.0 
